??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
210
Shaft Size
2 Inch
Part No.
124230
Description
FC-SC-200
Weight
6.3 lbs
A
1.94 Inch
B
6.13 Inch
C
1.98 Inch
D
5.13 Inch
E
0.47 Inch
Bolt Diameter
1/2 Inch
G
1.51 Inch
H
0.92 Inch
K
4.250 / 4.248 Inch
L
2.43 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.